Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

Static seals

O-rings

The O-ring is one of the most common sealing devices and is used in the most different applications. The design is unique with its ingenious simplicity. The O-ring seals through its deformation between the surfaces against which it is supposed to seal.

O-rings are often used as static sealing elements in hydraulic systems. However, they tend to extrude into the clearance already at low pressures and are thereby destroyed. A common solution is to use O-rings of a material with increased hardness, e.g. 90° IRH. This provides a certain improvement, but a better solution for hydraulic applications is instead to combine O-rings for static functions with back-up rings.

Back-up rings

Back-up rings are intended to be used together with O-rings when the fitting clearance between the surfaces that the O-ring should seal is large enough to allow the O-ring to extrude at certain working pressures.
SKF logo