Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Seize-resistant bearings for conveyor idle rollers

Improve energy efficiency and belt life

The percentage of seized idlers and the increase in power consumption has been shown to have a 1 to 10 relationship. For example, a 5% rate of seized or near-seized idlers would demand an additional 50% of power at the conveyor drive!

Designed to prevent these seizures and help control the resulting energy losses, the SKF seize-resistant bearing is a single row deep groove ball bearing. Featuring a special cage design and raceway control, the bearing will continue to rotate and accommodate a load under relatively high levels of contamination, without high frictional moment.

Along with enabling the use of a low-friction rubbing seal, SKF seize-resistant bearings also help:
  • Reduce belt tension
  • Reduce power consumption
  • Reduce operating costs
  • Extend belt life
  • Reduce risk of fire
SKF logo