Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

Double-lip seals

Durable, easy-to-install sealing solutions

HMSA10, Radial shaft seal
Double-lip seals from SKF are made of polyurethane, a wear-resistant material with good elastic properties. The seals are split so that they are easy to install.

They are intended for grease lubrication and can accommodate peripheral speeds of up to 8 m/s. The permissible angular misalignment for shaft diameters ≤100 mm is approximately 1° and approximately 0,5° for larger sizes.
SKF logo