Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

SKF Crane Asset Management

A comprehensive solution for crane reliability

SKF Crane Asset Management helps maintenance and operations managers make sure that cranes are maintained in good operating condition, and that service intervals and maintenance routines are optimized. Taking a full circle approach towards asset reliability, SKF Crane Asset Management focuses on three key areas that enable proactive condition-based maintenance:
  1. Client needs analysis: The starting point is an assessment of maintenance strategy, and the identification of existing maintenance routines, work control and work execution methods. This creates a starting point for improvements.
  2. Crane need and criticality assessment: This analysis focuses on crane assets. The criticality of main system components is identified, and an assessment is made of failure consequences related to health and safety, the environment and business impact.
  3. Crane reliability solutions recommendations: Recommendations are made for improved reliability. Needs are prioritized and matched with service routines and component solutions that can reduce the risk of failure and offer increased productivity and reduced total cost of ownership.
  • Improved health and safety in the workplace
  • Increased reliability and availability
  • Improved total cost of ownership
  • Improved understanding of asset criticality
Typical applications
  • Electrical overhead travelling cranes used in metals and steel making
  • Container handling cranes used in port operations
SKF logo