Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

SKF TIH L induction heaters

Making heat mounting easier for large bearings

The bigger the bearing, the bigger the force needed to mount it. To compensate, induction heating has been a worldwide best practice for many bearing-mounting operations, notably cylindrical shafts and large bearings that cannot be pressed easily onto a shaft or into a housing.

If heating is uneven, or if overheating occurs, the bearing could be altered metallurgically and dimensionally, possibly shortening the bearing service life. The SKF Induction Heater TIH L series can help. This proven unit delivers reliable, efficient heat according to pre-set, time-controlled levels.

Heat large bearings safely with less energy

Featuring advanced power electronics and a dual coil design, the SKF Induction Heater TIH L series can heat large bearings up to 1 200 kg (2 600 lbs), using just 20 kVA of electrical power.

SKF TIH L series induction coils are positioned outside the heater's housing, enabling the bearing to be placed around the heater. It’s a significant innovation that helps reduce heating time and power consumption by up to 80%, ultimately saving up to 70% on heating costs. Using SKF TIH L induction heaters also reduces mounting time and efforts and eliminates the risk of contamination often encountered when using oil baths.
SKF logo