Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

Magnetic bearings

Non-contact performance benefits

magnetic bearing
As more facilities move from hydraulic to electromechanical systems, SKF magnetic bearings are making the transition a smooth one.

SKF magnetic bearings rotate with no surface contact, so there is virtually no bearing friction or wear. The simplified, hermetic design also eliminates the need for seals, and with them, the need for lubrication systems. SKF magnetic bearings run oil- and virtually maintenance-free in even the harshest operating environments. These bearings provide a cleaner solution that reduces the risk of environmental contamination.

Combining precision rotary motion with minimum vibration, SKF magnetic bearings offer a range of benefits:
  • Lubrication-free
  • Clean, contamination free
  • Reliability
  • Low vibration
  • High surface speed
  • Low energy consumption
  • Submerged operation
  • Built-in condition monitoring
SKF logo