Cookies en el sitio web de SKF

SKF utiliza cookies en sus sitios web para alinear lo más posible la información mostrada a las preferencias de sus visitantes, tales como opciones de idioma y país.

¿Acepta las cookies de SKF?

Housings

Carrying a heavy load

Simply by carrying the bearing loads, bearing housings help extend bearing service life. But housing materials must be robust enough to resist deformation from frequent, heavy loads and shock loads. Housing bore diameter and roundness must fit the bearing precisely, or service life can be dramatically reduced.

Robust bearing support from SKF

SKF bearing housings enable excellent bearing performance. Bearings operate at lower temperatures, enabling extended re-lubrication intervals, reduced maintenance and longer bearing service life.
SKF logo