Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Mud motor bearings

Redesigned for more uptime

Offshore drill
Mud motor bearings used for oil and gas drilling operate in extremely harsh conditions. Bearing failures are common, causing costly downtime.

SKF applied comprehensive capabilities in failure analysis, materials engineering, testing and design to innovate a redesigned mud motor bearing that delivers a 30% increase in Mean Time Between Failure (MTBF). All bearing components feature special wear-resistant steel and a design that minimizes stresses and optimizes load-carrying capacity.
SKF logo