Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

SKF hybrid bearings

Longer lasting under extreme conditions

SKF hybrid bearings use balls or rollers made of silicon nitride, a ceramic material with unique characteristics that make it an excellent choice for applications that require high speed, high stiffness, and electrical insulation properties, among others.

Featuring a very smooth service finish and low conductivity, SKF hybrid bearings cut lubricant consumption and open up a wide range of possibilities for rolling bearings. Features include:
  • Lower density - Silicon nitride balls have a density of only 40% of similar steel balls, enabling higher speeds, less weight, lower inertia, plus more rapid starts and stops.
  • Low friction - Silicon nitride's low coefficient of friction enhances wear resistance, allowing bearings to run cooler even when they are poorly lubricated.
  • Higher modulus of elasticity - Ceramic balls have 50% higher modulus elasticity than steel for increased bearing stiffness.
  • Low conductivity - Ceramic balls act as a barrier to electrical current passing between inner and outer rings, thereby delivering a simple method of insulation.
  • Lower coefficient of thermal expansion - Ceramic balls have a thermal expansion only 29% of similar steel balls, which allows less sensitivity to temperature gradients for more accurate preload control.
SKF logo