Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Single row deep groove ball bearings for saw

A wide variety of designs exist including reciprocating:

  • Saws
  • Circular saws
  • Jig saws
  • Mitre saws
  • Table saws
  • Scroll saws
  • Band saws 

These applications work in very demanding operating conditions. As solution we propose single row deep groove ball bearings.

The deep groove ball bearings used are usually fitted with contacting rubber seals, which combine low friction with good dust exclusion properties. To ensure good performance at high speed and under poor lubrication conditions, polymer cages are used. Special greases are selected that perform well at high speed and have low leakage characteristics.

SKF logo