Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

Standard and special spherical plain bearings and rod ends

N/A

SKF offers standard spherical plain bearings and rod ends in various sizes and designs for many applications. Versatile and robust, they are composed of wear-resistant sliding material for outstanding tribological behavior.

Special spherical plain bearings and rod ends are tailored to the operational requirements of a particular application. They feature tight tolerances for precision, corrosion protection, and special sealing as needed.

SKF logo