Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Integral seals

The selection of a seal is of vital importance to the proper performance of the bearing. SKF supplies bearings with integral

that can provide an economic and space-saving solution for many applications. A large number of sizes are available for
  • deep groove ball bearings
  • angular contact ball bearings
  • self-aligning ball bearings
  • cylindrical roller bearings
  • needle roller bearings
  • spherical roller bearings
  • CARB toroidal roller bearings
  • cam rollers
  • Y-bearings and Y-bearing units.
All bearings with integral seals on both sides are filled with a grease of appropriate quality and quantity.
See also section
SKF logo