Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Precision

Bearings with higher precision than Normal are required for arrangements that must have high running accuracy (e.g. machine tool spindle arrangements) as well as those applications where very high speeds are required.
The introductory text to each table section contains information about the tolerance classes to which the bearings in that section are produced. SKF produces a comprehensive range of high-precision bearings, including single row angular contact ball bearings, single and double row cylindrical roller bearings and single and double direction angular contact thrust ball bearings, see High-/super-precision bearings.
SKF logo