Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

Speed

The permissible operating temperature limits the speed at which rolling bearings can be operated, see the section Reference speeds. Bearing types with low friction and correspondingly low heat generation inside the bearing are therefore the most suitable for high-speed operation.
The highest speeds can be achieved with deep groove ball bearings (fig 1) and self-aligning ball bearings (fig 2) when loads are purely radial and with angular contact ball bearings (fig 3) for combined loads. This is particularly true of high-precision angular contact ball bearings or deep groove ball bearings with ceramic rolling elements.
Because of their design, thrust bearings cannot accommodate as high speeds as radial bearings.
SKF logo