Cookies en el sitio web de SKF

SKF utiliza cookies en sus sitios web para alinear lo más posible la información mostrada a las preferencias de sus visitantes, tales como opciones de idioma y país.

¿Acepta las cookies de SKF?

310

Pre-lubrication metering devices for use in single-line lubrication systems

The 310 Series offers 2-, 3- or 5-port manifolds

As the industry’s first non-metallic metering device, SKF’s Series 310 has a unique appearance. However, its sleek, contemporary design provides proven SKF reliability for a minimum of 400 000 lubrication cycles.

Developed for pre-lubrication applications using oil and fluid grease, this metering device is simple to install utilizing plastic or metallic lines. It can be mounted in either an upright or inverted position. The device also features easily identifiable dosing elements to meet various lubrication requirements.

Features and benefits:

  • Easy to install using plastic or metallic lines
  • Color-coded dosing elements to identify lubricant volumes
  • Provides precise metering of lubricant
  • Simple, flexible machine mounting in any position
  • 2-, 3- or 5-port manifolds available 
  • Suitable for oil and fluid grease
  • Compatible with all single-line lubrication pumps

Watch the video presenting the 310 metering device

Configure the product according your needs, download the CAD file

SKF logo