Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

GTP / GTP-C

GTP
GTP in a 25 kg hobbock with remote control
GTP-C
GTP-C with empty pump frame
Electric Grease Transfer Pump for pumping lubricants from separate grease drums

Advantages:
  • Powerful even where only electrical power connection (no air connection) is available
  • Fast filling even at low temperatures
  • Time- and effort-saving alternative to manual filling
  • Easy-to-use in mobile applications


Applications:

  • Filling reservoirs of lubrication pumps, e.g. in the fields of wind energy, vehicles and general mechanical and plant engineering
  • Mobile use for service teams

Technical features


GTPGTP-C
LubricantGreases NLGI 1, 2
Grease drum sizes

25 kg / 30 l

Pump frames of
50–200 kg on request

25 kg / 30 l


Delivery volume2500 cm³/min1100 cm³/min
Rated delivery pressuremax. 100 bar
Flow pressuremax. 700 mbar
Operating temperature–10 to +50 °C0 to +50 °C
System voltage230 V AC/50 Hz
Motor power0,75 kW0,37 kW
Protection classIP54
Insulation classF
Filling hosewith quick-release coupling or
connection with M30x2 thread

SKF logo