Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

RA ... U

Mechanically or electrically operated radial piston pumps for SKF MultiFlex multi-line lubrication systems

RA1UA
RA1UA

The RA multi-line pump is a unique radial piston pump with stackable pump elements. The modular pump design allows up to five pump elements, each with one, two or four outlets. A later outlet reduction or outlet extension is thus possible. The displacement of all outlets from a pump element is adjustable by a common setting device, setting range 33–100%. Several different mechanical or electric motor drives are available.

Features and benefits
  • Modular pump-to-point solution for 1 to 20 lubrication points
  • Depending on the drive speed respective of selected drive ratio, RA pumps cover feed rates of some droplets until 36 cm³/min (2.2 in³/min)
  • Drive direction left or right
  • Compatible with mineral- and synthetic-based oil
  • Vibration-proof, marine and ATEX versions available
SKF logo