Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

Lubrigun

Air-operated piston pump for barrels

Lubrigun 82050
Lubrigun 82050
Lubrigun 82050 with hoist
Lubrigun 82050 with hoist

The performance-proven Lubrigun air-operated pumps are found in industrial facilities worldwide. Ideal for high-pressure applications, these pumps include a powerful displacement air motor with 63,5 mm (2.5 in) stroke. Lubrigun pumps are available for 50 kg (120 lb) and 180 kg (400 lb) drums.

For dual-line applications, the Lubrigun utilizes a pump hoist, return-line connection, low-level switch, maintenance unit and connection hoses.

Features and benefits:

  • Lightweight, zinc head casting design for corrosion resistance
  • One-piece pump outlet body withstands high lubricant pressure
  • Double-acting design provides high pressure and uniform delivery on both up and down strokes
  • Integrated, patented muffler minimizes noise
  • Pre-lubricated air motor requires no external oiler
  • Pneumatically assisted mechanical air valve for positive priming
  • Hardened steel plunger and bushing resist abrasion and extend pump life
SKF logo