Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

DPC 1

Dual pressure controller

DPC1_dual pressure controller
DPC1 dual pressure controller

The DPC 1 dual pressure controller was designed for dual-line lubrication systems that use a change-over valve controlled by an end-of-line pressure switch unit. The controller increases the energy efficiency of the system by matching the operating pressure to the ambient conditions. As a result, the pump motor only runs for as long as is required for pressure buildup. In the case of air-operated driven pumps, compressed air is conserved. The DPC 1 controller consists of a housing with integrated control electronics, an LCD and a membrane keypad.

Features and benefits:

  • Monitors proper function of system with regard to pump and change-over valve and detects tube line leaks
  • Self-adjusting operating pressure increases service cycle of system components
  • Integrated timer enables system operation without separate controller
  • Measures the absolute min. and max. in the main lines
  • Measures the differential pressure minimum and maximum
  • IP 65 protection rating
  • Shockproof for rigorous environments
SKF logo