Cookies en el sitio web de SKF

Utilizamos cookies para garantizar que le brindamos la mejor experiencia posible en nuestros sitios y aplicaciones web. Si continúa navegando sin cambiar la configuración de su navegador, supondremos que acepta recibir cookies. No obstante, puede cambiar la configuración de cookies de su navegador en cualquier momento.

cookie_information_popup_text_2[76]

WSE

Electrically operated change-over valve

WSE EMU 3 - 716

The factory-set closing of certain connection ports of the EMU 3 allows its use as a reliable and efficient shut-off or way valve. In this case, the “M” position cannot be used. The designation for these way valves is WSE.

Features and benefits:

  • Functions reliably under harsh conditions due to an electrically operated piston slide valve
  • Provides resistance against solid additives in greases
  • Large connection thread and line distance allow larger tube diameters up to 30 mm (11/4 in)
  • Applications
    WSE EMU 3 - 716

    The factory-set closing of certain connection ports of the EMU 3 allows its use as a reliable and efficient shut-off or way valve. In this case, the “M” position cannot be used. The designation for these way valves is WSE.

    Features and benefits:

    • Functions reliably under harsh conditions due to an electrically operated piston slide valve
    • Provides resistance against solid additives in greases
    • Large connection thread and line distance allow larger tube diameters up to 30 mm (11/4 in)
  • Technical features
  • Related downloads
SKF logo