Skip to main content

Miniature range

Benefits

  • Excellent repeatability with highly accurate positioning
  • Uniform motion
  • Easy to integrate
  • Elimination of play due to excessive vibration or changes in direction

Features

  • Extremely compact nut design with threaded nose for easy assembly
  • Reduced axial play or backlash elimination on request
  • Available in stainless steel, material X30Cr13 (similar to AISI 420)
  • Optional shaft and nut surface coating and wipers or safety ring for certain sizes
The compact rolled ball screws in the miniature series have a diameter between 6 and 16 mm and can be installed easily thanks to the threaded tip. Our designs (including load capacity) can be adapted to your technical requirements if necessary. Ewellix miniature ball screws are also available in anti-corrosion stainless steel.

Case studies:

      Nominal diameter

      from 6 to 16 mm

      Lead

      from 2 to 12,7 mm

      Basic dynamic load capacity

      from 1,9 to 10,7 kN

      Basic static load capacity

      from 2,2 to 17 kN

      Axial play

      from 0,00 to 0,07 mm

      Maximum speed n x d0

      50 000

      SD/BD/SH

      SD/BD/SH

      Miniature screw with axial play or without slack and recirculation by inserts, plus axial play and recirculation by an integrated tube

      SDS/BDS/SHS

      SDS/BDS/SHS

      Miniature stainless steel screw with axial play or without slack and recirculation by inserts, plus axial play and recirculation by an integrated tube

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05004/5-EN-January 2023-Precision rolled ball screws
      TC-08011-EN-March 2020 Precision ball screws mounting instruction
      EL-04006-1-EN-January 2023 WhyEwellix BS
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment
      EL-03003/1-EN-February 2023 Advancing laboratory automation
      EL-03019-EN-January 2023-Solutions for dental equipments

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy