Cookies en el sitio web de SKF

SKF utiliza cookies en sus sitios web para alinear lo más posible la información mostrada a las preferencias de sus visitantes, tales como opciones de idioma y país.

¿Acepta las cookies de SKF?

C-7003

Carboxylated Nitriles (XNBR or CNBR) are nitrile compounds with an additional carboxyl crosslink sight in the polymer chain.  This addition to the nitrile polymer provides benefits such as improved abrasion resistance and fluid resistance.  Carboxylated Nitrile has excellent toughness, wear resistance and resistance to fluids.  C-7003 is a 90 shore A category material, suitable for use in compression seal applications requiring the toughness of XNBR.  It is commonly used for standard rod seals and wipers.  Carboxylated Nitriles have very good high temperature resistance but are not well suited to use in cold temperatures.  Recommended application range is -18°C to +135°C (0°F to +275°F).
  1. 1)Values are typical averages only. Test information is based on specific conditions and limited sample size, and is only for general guidance. It does not supercede published data for the product. Customer must decide suitability for his purpose. Information applies at room temperature unless specified otherwise.
SKF logo