Cookies στην ιστοσελίδα της SKF

Χρησιμοποιούμε cookies για να εξασφαλίσουμε ότι απολαμβάνετε την καλύτερη δυνατή εμπειρία στις ιστοσελίδες μας και τις δικτυακές εφαρμογές μας. Αν συνεχίσετε, χωρίς να αλλάξετε τις ρυθμίσεις του προγράμματος περιήγησης web που χρησιμοποιείτε, θεωρούμε ότι συμφωνείτε να λάβετε cookies. Ωστόσο, μπορείτε να αλλάξετε τη σχετική ρύθμιση του προγράμματος περιήγησης web οποτεδήποτε θελήσετε.

Will you accept SKF cookies?

SKF Type Z stabilizers chosen for Norwegian research expedition vessel

  • Άρθρο

    2018 Σεπτέμβριος 05, 14:00 CET

    SKF has won a €2,25 million order to deliver two pairs of retractable fin stabilizers, including novel dynamic stabilizer covers, for a 182.9m research expedition vessel currently being fitted out at a Norwegian shipyard.

    Gothenburg, Sweden, 5 September 2018: In 2020, the world's largest research expedition vessel is due to be launched. The ship will carry a team of international researchers and will be equipped for research and investigation into the entire marine ecosystem.

    SKF is pleased to announce that it has been appointed to manufacture and deliver two pairs of retractable fin stabilizers for the control of this 182.9m long vessel’s rolling motions, along with its innovative new SKF Dynamic Stabilizer Cover system which has been designed to reduce drag at the fin box openings and reduce fuel consumption for the vessel by more than 1%.

    SKF's Type Z stabilizer is designed so that the fin can be fully retracted and housed entirely within a vessel without any hull protrusion. , These stabilizer systems are simple to operate, the associated control system being fully adaptive to the ship’s speed, sea state and vessel roll motion, with selectable single or twin fin deployment of ±60° working angle in zero speed mode.

    The SKF Type Z stabilizer is accompanied by its innovative SKF Dynamic Stabilizer Cover, the design of which comprises of two specially shaped air cushions, fitted to the top and bottom of the fin box with small steel rails. In normal operation, the cushions are inflated using compressed air from the vessel’s existing pneumatic systems. Inflated, the cushions form a smooth, streamlined cover over the fin box opening to achieve a significant reduction in drag.

    When the stabilizer fin is to be extended or retracted, air is released from the cushions which are then deflated by the water pressure outside the hull, creating room for the fin’s movement. When deployment or housing is complete, the cushions can be re-inflated. Control of the covers is fully integrated into the stabilizer fin control systems, requiring no additional action by the crew.

    Delivery of the fin stabilizers, dynamic stabilizer covers and associated control systems is scheduled for the beginning of September 2018.


    Aktiebolaget SKF
            (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2017 were SEK 77 938 million and the number of employees was 45 678. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Εικόνα

Λήψη press kit

Press kit (135 KB)

SKF logo