Oscillating joint solutions

Reduced maintenance and high performance

Lubrication-free radial spherical plain bearings, TX design
In an agricultural machine, a large number of oscillating joints make the re-greasing operation both time-consuming and costly. To eliminate this problem, SKF offers a range of maintenance-free or "long service interval" bearing solutions for a variety of oscillating joint applications. Such applications include steering and lifting cylinders, as well as attachment articulations.

One example of an SKF oscillating joint solution includes high performance TX spherical plain bearings and rod ends with LS heavy-duty seals and sealed self-aligning roller bearings. This arrangement’s heavy-duty sealing and greased-for-life capabilities help eliminate bearing failures caused by contamination or poor lubrication. This reliable SKF solution results in greater productivity, and is also environmentally friendly.
SKF logo