SKF Explorer steel/steel plain bearings

SKF Extended life plain bearings
Featuring high-grade, carbon chromium steel to minimize the risk of corrosion, SKF Explorer steel/steel plain bearings offer a relubrication-free alternative to frequent regreasing. Non-toxic grease fills the bearing, which is then sealed with steel-reinforced SKF LS heavy duty triple-lip seals for high performance over long periods.

For applications with moderate contamination levels SKF Explorer steel/steel plain bearings will last longer, resulting in extended vehicle maintenance intervals and bearing service life for reduced total cost of ownership.
SKF logo