Cylindrical roller and CARB® toroidal roller bearings

Two reliable planetary transmission solutions

SKF offers two reliable planet-bearing solutions for planetary transmissions - a cylindrical roller bearing and a CARB toroidal roller bearing.

Both bearing types can be integrated into a planet pinion with a compact design. Both types also offer a high carrying capacity that facilitates more efficient planetary gearbox functionality and an overall cost-effective solution.

The easy mounting of the cylindrical roller bearing minimizes the risk of incorrect mounting, resulting in increased productivity and overall reliability.

The CARB toroidal roller bearing provides a strong influence on the gearbox's performance. Its insensitivity to misalignment helps reduce sun gear pitting failure, thus optimizing performance and lifetime of the full planetary system.
SKF logo