Balers

Compressing, cutting and rolling

The many bearing arrangements spinning within baler units have to endure a barrage of dust, dirt, straw and other contaminants. Farmers and OEMs need these bearings to do so as reliably, with as little maintenance as possible. Both groups are also looking for ways to increase bale quality and precision.

SKF can help

SKF Agri solutions are making baler unit operation more reliable, productive and precise. Robust SKF seal designs and relubrication-free bearing units can reduce maintenance and lubrication demands. Compact electromechanical actuators can enable much greater control over bale quality, while SKF engineering consultancy services can help OEMs adjust and optimize bale processing.

Solutions

SKF logo