Disc harrows

A tough row to hoe

Whether cultivating soil or chopping weeds, disc harrows have to slice through a punishing mix of soil, dust and more. While in operation, disc harrow bearings must withstand exposure to these materials as well as heavy loads and shock loads. During washdowns, bearing seals need to keep water and detergents out, and lubricants in.

Easier with SKF

Robust seal designs and relubrication-free bearing units from SKF can help make disc harrows more reliable and easier to maintain, benefiting farmers and manufacturers alike. Integrated seals and bearing designs help streamline assembly in the factory as well as installation times in the field.

Solutions

SKF logo