SKF Agri Hub M100 for disc mowers

Designed to handle tilting forces

SKF AGri Hub M100 for discs mowers

The SKF Agri Hub M100 for disc mowers features a double-row angular contact ball bearing with wide contact angles, an arrangement that provides the stiffness needed to accommodate tilting forces that are typical for disc mowers under dynamic load conditions. The arrangement also reduces friction compared with similar roller bearing solutions.

Benefits

• Extended service life

• More compact unit

• Reduced gear mesh noise and wear

• Greater reliability

SKF logo