SKF Agri Hub T100 for tillage

Relubrication-free, integrated solution increases farm productivity

Suitable for virtually any agricultural implement arm, the SKF Agri Hub T100 for tillage discs is a robust, easy-fit hub sealing solution. The unit features a flanged outer ring that is pre-drilled and tapped to accommodate a disc. A stationary inner ring is fitted with a threaded stub shaft for easy mounting onto virtually any implement arm.

Extensive lab and field tests reveal that SKF Agri Hub T100 for tillage discs can deliver several benefits for OEMs and end-users alike and has a  designed life cycle of up to 100,000 hectares. 

Benefits

OEM benefits
  • Increase product quality/reliability
  • Strengthen market image
  • Cut engineering, testing and assembly costs
  • Support environmentally friendly designs
End-user benefits
  • Increase farm productivity
  • Reduce ownership costs
  • Reduce environmental impact 

Typical tillage disc applications

A wide range of agricultural implements:
  • Cultivators
  • Mouldboards
  • Harrows
  • Rippers
  • Tillage planters

Reference case

SKF logo