Steering column bearings

A range of compact solutions

BAQ-3803_rack EPAS bearing_square image
Steering column, pinion and rack is a mechanical part of the vehicle steering system connecting steering wheel at its upper end to steering gear (rack and pinion) at its lower end. Steering column generally consists in column tube which is fixed to the car body, a steering shaft and a transmission shaft. Steering shaft is usually supported by 2 bearings at the top and bottom of the column.
Such bearings called upper and lower bearings are developed by SKF specifically for this application.
Product line Steering Column Bearings is using different design type:
• Deep Groove Ball Bearing
• Angular Steering Ball Bearing
• Wire Steering Column Bearing
• Pre-loaded Wire Steering Colmumn Bearing
• Robust angular steering column bearing

Steering column bearings

SKF logo