Robust angular steering column
bearing

This solution provides a smoother steering feeling through a low and constant friction torque, a better vibration absorption as well as a reduced noise level.

ROBUST ANGULAR STEERING COLUMN BEARING
Car manufactures requested a solution that would deliver a better steering feel while reducing noise and vibration levels - especially for the next generation of luxury cars and electric vehicles.
To meet these requirements, SKF engineers developed a new steering column bearing with a patented rubber damper. The damper not only reduces the vibration that is transmitted by the steering column, it also reduces torque variations to provide a smoother steering experience.
SKF logo