Ball pinion units

Ball pinion unit

SKF’s ball pinion units feature a double row angular contact bearing design that is extremely well suited to pinion gear requirements


Performance Benefits:

  • Provides correct and stable gear mesh
  • Excellent stiffness by adapted contact angles
  • Reduced friction and power loss
  • Reduces overall CO2-emission
  • Easy and reliable mounting process at customer’s assembly line
  • Optimized dynamic capacity
  • Minimized weight and package
  • Optional with integrated seal-function

See the full SKF BeyondZero portfolio

SKF logo