SKF Energy Efficient (E2 design) tapered roller bearings

Optimized design reduces friction by up to 30%

E2 Tapered Roller Bearing
The SKF Energy Efficient (E2 design) tapered roller bearings belong to SKF E2 performance class, providing at least 30% less friction than corresponding standard SKF bearings. Because friction loss is energy loss, SKF E2 design tapered roller bearings help deliver lower energy consumption.

Features
  • Reduced weight
  • Optimized internal geometry
  • Optional PEEK cage
  • Increased raceway length
  • Special roller topography

See the full SKF BeyondZero portfolio

SKF logo