Clutch support bearings

Supporting several clutch functions

Clutch support angular contact ball bearing
SKF’s clutch support bearings help guide and locate the driving plate in radial and axial directions and transfer loads from the double clutch to the gearbox input shaft. They also enable a difference in rotational speed between crankshaft and gearbox input shafts during clutch actuation. Design features and performance benefits include:
  • Extended service life
  • High running accuracy
  • Low noise and vibration level
  • Extremely compact, lightweight design
  • Sealed for life with high performance, application-specific grease
  • High axial load carrying capacity
  • Very high temperature resistance
SKF logo