SKF eDrive Ball Bearings

Designed for electric and hybrid vehicle drivetrains

Developed to address the requirements of high power density electric machines for electric and hybrid vehicles, SKF eDrive Ball Bearings deliver several design and performance benefits:
  • Lower friction and lower friction variation
  • Higher electric machine efficiency
  • Lower heat dissipation
  • Higher robustness at high speed and high temperature
  • Higher speed ability
  • Improved electric machine power density
  • Improved battery reliability
The SKF eDrive Ball Bearing range features the SKF-patented energy efficient E2 polymer cage, an optimized raceway geometry, and a validated long life wide temperature grease. Combined, these advanced design features help enable longer drive system service life and extend battery distance range.

See the full SKF BeyondZero portfolio

SKF logo