Range-extender

Extend performance with SKF

Used to extend the driving range of electric vehicles, a range-extender also enables the use of a smaller battery pack. Designs typically include an internal combustion engine that powers a generator, which in turn recharges the vehicle’s batteries as required. Just as these units help boost vehicle range, SKF solutions can help designers boost range-extender performance and reliability.

Solutions

SKF logo