SKF Cam Follower Units

High load carrying capacity and low friction

Cam follower Diesel injection

Developed for both diesel and gasoline valve train and injection systems, SKF Cam Follower Units can help boost overall cam follower performance with several advanced design features.  

Features for gasoline engines:

  • Integrated bearing in tappet
  • Optimized needle bearing
  • Optimized anti-rotation
  • Controlled clearance
  • Logarithmic profile on roller outer diameter

Features for diesel engines:

  • Integrated roller set in tappet
  • DLC-coated component
  • Optimized anti-rotation or groove
  • Rotating bolt
  • Logarithmic profile on roller outer diameter
  • Optional bushing for highly demanding applications
SKF logo