SKF Rocker Arm Bearings

Compact, lightweight rocker arm bearings from SKF support high rocker arm performance and reliability with several advanced features:

  • Eight micron crowing generated during honing process on outer ring enables low friction and wear resistance
  • Depending on application requirements, rollers can be slightly relieved at ends to avoid edge stresses
  • An induction hardened shaft pin and forged rocker arm construction contribute to robust performance

Benefits

  • Improved service life and reliability
  • Reduced friction, noise and vibration
  • Reduced assembly costs
  • Higher operating speed potential
SKF logo