Double row idlers

Double row idler

Along with guiding the belt in drives, idlers should allow a flexible drive layout with sufficient belt wrap angles for each driven unit. Double row idlers do so with a robust, greased-and-sealed-for-life design. Grease is selected to ensure maximum service life and is optimized for outer ring rotation.

Applications

  • Timing belt drives
  • Accessory belt drives

Benefits

  • Extended service life
  • Low belt drive noise and friction
  • Greased and sealed for life
  • High design flexibility
  • High temperature performance
SKF logo