SKF High Performance Hub Bearing Unit

HBU3

Benefits for designers and drivers

For car designers, the SKF High Performance HBU provides a robust wheel end solution that can withstand severe operating conditions. As a friction reducer, the unit cuts seal friction by 25%, reducing up to 0,5% of overall vehicle power loss for lower fuel consumption and CO2 emissions. For drivers, the unit increases service life, thereby reducing vehicle maintenance and total ownership costs.
SKF logo