ICOS oil sealed bearing unit

Ready-to-mount and re-lubrication-free

ICOS oil sealed bearing unit
SKF ICOS oil sealed bearing units help reduce maintenance and downtime while increasing reliability and service life. Sealed for life and relubrication-free, the units feature an integrated, spring-loaded radial shaft seal at one side of the bearing. Initially developed for deep groove ball bearings, SKF ICOS oil sealed bearing units are available in a wide range of bearing designs and sizes.
SKF logo