SKF needle roller bearings

Ideal for oil-flooded air and refrigeration compressors

SKF needle roller bearings are used in applications where high radial load capability and compact size are key factors. The bearings feature cylindrical rollers that are thin and long in relation to their diameter.

Despite their low cross section, SKF needle roller bearings have a high load carrying capacity, making them extremely suitable for bearing arrangements with limited radial space. A wide variety of designs are available, enabling compact, cost-effective bearing arrangements for any compressor requirement.
SKF logo