SKF cylindrical roller bearings

Engineered for optimum performance

Cylindrical roller bearings
Compared with traditional designs, SKF cylindrical roller bearings offer better operational reliability and greater insensitivity to misalignment. Optimized design and materials make it possible. The logarithmic profile of the bearings provides optimum stress distribution. Their surface finish maximizes lubricant film formation and optimizes rolling motion of the rollers.

Advantages for compressors

Particularly well suited for compressor applications, SKF cylindrical roller bearings can enable lower operating temperatures and higher operating speeds. Lightweight PEEK polymer cages with the durability and performance of brass cages are also available.

Available in many clearance classes, dimension series and sizes

Most SKF cylindrical roller bearings are single row bearings with a standard polyamide cage, which further enhances operational reliability and insensitivity to misalignment. These bearings are an excellent choice for applications where there are particularly heavy radial loads combined with high speeds.
SKF logo