SKF plain bushings for compressors

Maintenance-free operation in corrosive conditions

SKF bushings
Developed for maintenance-free applications in corrosive environments, SKF Stainless Backed Composite dry sliding cylindrical bushings operate without lubricant. Well suited for highly loaded applications, the bearings offer:
  • Excellent resistance to corrosive conditions
  • Very good frictional properties
  • Maintenance-free operation
  • High load capacity
  • High sliding velocity
  • Small operating clearance

SKF logo