Oscillating joint solutions

Minimized maintenance; maximized performance

Lubrication-free radial spherical plain bearings, TX design
In construction machines like wheel loaders, excavators, or backhoe loaders, the very large number of oscillating joints makes re-greasing both time-consuming and costly. To eliminate this problem, SKF has developed a range of maintenance-free or long-service-interval bearing solutions for a broad range of oscillating joint applications.

SKF solutions include high performance TX spherical plain bearings and rod ends with LS heavy-duty seals and sealed spherical and sealed CARB roller bearings. The heavy-duty sealing and the grease-free lubrication/greased-for-life profile help eliminate bearing failures from contamination or improper lubrication. This reliable SKF solution results in greater productivity and reduces the environmental impact.
SKF logo