SKF E-pulley unit

Integrated sensors enable automatic mast positioning

Designed for mast height or length control, the SKF E-pulley unit facilitates the automatic positioning of the mast on industrial vehicles. Sensor electronics that measure mast height or length control, speed and acceleration are integrated into the bearing.

As the mast is raised and lowered, the unit sends a signal to a controller. The signal is interpreted into exact measurements, which can be displayed digitally. The elevation of the mast can be programmed to a variety of heights, thus enabling less experienced operators to work at maximum efficiency, increasing productivity even further.

Robust, “plug-and-play” design

The SKF E-pulley solution combines intelligent sensor technology with the simplicity of “plug-and-play” component packaging. Compact, robust design makes it reliable in harsh working conditions with severe vibration and dust contamination. The unit’s low number of components also enhances system reliability and cost reduction.

Click here to read more
SKF logo