Filament wound bushings

Delivering truly grease-free lubrication

To help create competitive advantages for their products, OEMs are looking for ways to extend or eliminate equipment service intervals and reduce total ownership costs. SKF self-lubricated, maintenance-free products can help. Featuring a range of bushings, bearings and seals, these SKF products can achieve truly grease-free lubrication across many equipment applications.

The SKF maintenance-free and corrosion-resistant solution for axle pivot applications is the result of our combined bearing and sealing knowledge. Combining our filament wound bushing PWM series with the SKF wiper seal, this robust solution accommodates high loads and operates reliably in dirty, corrosive environments. Along with reducing machine downtime, this SKF solution helps keep the machine operator focused on added-value work.
SKF logo