SKF Explorer steel/steel plain bearings

SKF Extended life plain bearings

Featuring high-grade, carbon chromium steel that has been specially treated to minimize the risk of wear and corrosion, SKF Explorer steel/steel plain bearings offer a relubrication-free alternative to frequent regreasing. Non-toxic grease fills the bearing, which is then sealed with steel-reinforced SKF LS heavy-duty, triple-lip seals for high performance over long periods.

Combining improved corrosion resistance, heavy-duty sealing and a relubrication-free design with a steel/steel sliding combination makes SKF Explorer steel/steel plain bearings more robust than ever. Plus, extensive research and testing under extreme loads has resulted in increased dynamic load ratings for SKF Explorer steel/steel plain bearings, an increase of 50% when compared to conventional steel/steel bearings.

For applications with low to moderate contamination levels, SKF Explorer steel/steel plain bearings have been proven to last significantly longer than conventional steel/steel spherical plain bearings – even when they were frequently relubricated. What does that mean for you? Extended vehicle maintenance intervals and bearing service life for reduced total cost of ownership.

As part of the SKF EnCompass programme, SKF Explorer steel/steel plain bearings have been optimized to give you a field performance advantage.

See the full SKF BeyondZero portfolio

SKF logo