Main bearing seal

Main bearing seal
Designed to keep earth out of the main bearing and lubricants in it, SKF main bearing seals are part of a fully integrated large slewing bearing solution. Custom engineered from G-ECOPUR material – a hydrolysis-resistant, self-lubricating proprietary material – these seals are available in many designs, including multi-lip configurations. SKF seals also provide high pressure resistance (up to 10 bar) and can help compensate for misalignments.
  • Application-specific seal designs
  • Excellent wear and chemical resistance
  • Proven designs for tunnel boring machine head applications
SKF logo